EMX is built on RoboSense’s advanced digital automotive-grade front LiDAR platform—the EM Platform. It delivers real 192-beam and 2.88 million pts/s of high-definition point clouds, with a maximum frame rate of 20Hz, a detection range of up to 300 meters, and a wide horizontal FOV of 140°.
The intelligent "Gaze" function has been upgraded, with horizontal angular resolution improved by up to 6x, and the dynamic adjustment range significantly expanded. The EMX is customizable to meet the intelligent driving needs of various vehicle models.
192-Beam
High-beam0.08°×0.10°
Global Angular Resolution (H × V)20Hz
Ultra-high frame rate300m
Longest ranging2.88 Million pts/s
Ultra-high point rateSPAD+VCSEL
Digital architecture"Gaze" Function
Intelligent120×80×30 (mm)
Compact Design (L × W × H)192-Beam
High-beam20Hz
Ultra-high frame rate2.88 Million pts/s
Ultra-high point rate"Gaze" Function
Intelligent0.08°×0.10°
Global Angular Resolution (H × V)300m
Longest rangingSPAD+VCSEL
Digital architecture120×80×30 (mm)
Compact Design (L × W × H)