Fairy is the first high-precision mid-range digital LiDAR. Powered by RoboSense's innovative chip-based transceiver solution and digital architecture, Fairy features a compact and lightweight design. It boasts industry-leading 0.5cm ultra-high precision, up to 96-beam, and a high-density point cloud of 1.37 million points per second, while offering a wide 360°×32° FOV and a detection range of 150m. With structured point clouds optimized for algorithms, Fairy enables real-time detection of object size, shape, and distance, facilitating 3D mapping, obstacle avoidance, and autonomous navigation for robots with outstanding accuracy.
Leveraging its active illumination technology, Fairy operates independently of ambient light, ensuring stable and continuous performance in nighttime, strong light, rain and fog conditions. This significantly enhances robotic adaptability in complex environments while ensuring highly reliable perception data.
96/48 beams
High Beams150m
Longest ranging0.5cm (1σ)
Ultra-high precisionIMU
Integrated<350g
Light & Agile360°×32°
FOV (H×V)φ75×H70 (mm)
Compact size~1,370,000 pts/s
Points per second of the 96-beam version96/48 beams
High Beams<350g
Light & Agile0.5cm (1σ)
Ultra-high precisionφ75×H70 (mm)
Compact size150m
Longest rangingIMU
Integrated360°×32°
FOV (H×V)~1,370,000 pts/s
Points per second of the 96-beam version