Helios series products, the new generation of customized multi-beam LiDAR, are customized for scene applications such as robots, intelligent vehicles and V2X establishments. Helios series adopted a new modular architecture design. Compared with RS-LiDAR-32, it’s 29% smaller in size and 60% lower in cost. And it also supports customization of beam number distribution.
Its 32-beam product Helios 32 provides 3 customized types to meet the multi-scenario applications of different machines and equipment:
26° Vertical FoV: offers the highest vertical angular resolution up to 0.5° of the series, and longer perception distance.
70° Ultra-wide Vertical FoV: fulfilling both perception and blind spot detection needs, simplifying on-board sensor placement.
Its 16-beam product Helios 16 offers 30° Vertical FoV, has been fully upgraded in performance and functions compared with RS-LiDAR-16.
Supports web configuration and monitoring
Rain, fog, snow and dust denoising function*
Multiple operation modes: high-performance, low power consumption
In-car Ethernet output
*Functions marked with * are offered at customer’s request, please contact RoboSense sales for details.