Hi,您当前浏览器版本过低,可能会影响浏览效果,建议下载使用感更好的浏览器,或者使用360浏览器极速模式浏览!

RoboSense Empowers WeRide’s Next-Gen GXR Robotaxi with Thousand-Beam-Level Digital LiDAR; 2,000 Factory-Installed Units Slated for Global Deployment


SHENZHEN, March 9, 2026 – RoboSense (2498.HK), an AI-driven robotics technology company, today announced that its cutting-edge thousand-beam-level digital LiDAR EM4 and solid-state digital LiDAR E1 have been selected for the Robotaxi GXR, co-developed by WeRide and Farizon New Energy Commercial Vehicle Group (a Geely subsidiary). The fleet of Robotaxi GXR is scheduled to begin rolling off the production line in Q3 2026, with a planned delivery of 2,000 units destined for both domestic and international markets.
 
Redefining L4 Perception with Thousand-Beam-Level Digital LiDAR
 
The Robotaxi GXR is equipped with the latest autonomous driving suite, GEN8. At the core of GEN8 is WeRide’s self-developed Sensor Suite 8.0 (SS8.0), which includes RoboSense’s  thousand-beam-level digital LiDAR EM4, as the mater LiDAR, and the solid-state digital blind-spot LiDAR E1, ensuring safety and reliability during operation.
 
EM4, the Master LiDAR Capable of Thousand-Beam-Level Customization: Launched in early 2025 as the world’s first digital LiDAR, the EM4 is now customizable with up to 2,160 beams. With a 17x increase in point cloud density and a detection range of up to 600 meters, the EM4 enables the Robotaxi GXR to identify hazards earlier, gaining over 70% more reaction time for decision-making in high-speed driving scenario.
 
E1, the Solid-State Blind-Spot LiDAR: Featuring a wide 120° x 90° Field of View (FoV), the E1 is the industry's only mass-produced, automotive-grade solid-state digital LiDAR specifically designed to eliminate near-field blind spots.
 
The "EM4 for Master LiDAR + E1 for Blind-Spot LiDAR" configuration serves as a "Golden Solution" for Robotaxi. This setup provides a seamless blend of long-range precision and 360-degree near-field coverage, ensuring reliable performance even in extreme weather conditions like heavy rain or dense fog.


Scaling Global Autonomous Mobility
This partnership represents a major leap in the commercialization of Level 4 (L4) autonomy. As of January 2026, WeRide’s Robotaxi GXR global fleet reached 1,023 vehicles. With the 2,000 newly upgraded GXR units delivering this year - all empowered by the top-of-class digital LiDAR solutions from RoboSense, WeRide’s operational fleet will exceed 2,600 Robotaxis globally. 
 
Currently, WeRide operates commercial services in major cities including Abu Dhabi, Dubai, Riyadh, Beijing, and Guangzhou.


RoboSense currently maintains a partnership coverage of over 90% among the world’s leading L4 autonomous driving companies, solidifying its role as the primary perception backbone for the global Robotaxi evolution.

Subscribe us

WeChat public account

News Contact

PR Manager : Liya Huang

media@robosense.cn

This website uses cookies ensure you get the
best experience on our website.Learn more.

E-mail Subscriptions RoboSense