Hi,您当前浏览器版本过低,可能会影响浏览效果,建议下载使用感更好的浏览器,或者使用360浏览器极速模式浏览!

RoboSense LiDAR Festival-The Biggest Discount Ever

Don’t Miss Out The Biggest Discount Of RoboSense LiDAR

The RoboSense LiDAR Festival is aimed to celebrate the market achievement and express the sincere thanks to customers. We provide the biggest-discount-ever of high-performance LiDAR to advance driving safety and commercialization of all robotics and autonomous driving applications.The Limited-time offer LiDAR series include 128 beams LiDAR RS-Ruby, short-range LiDAR RS-Bpearl, and 16 lasers LiDAR RS-LiDAR-16. Click the purchase intention link to get more information and we will respond to your intended needs within 24 hours.

RoboSense’s mission is to possess outstanding hardware and artificial intelligence capabilities to provide smart solutions that enable robots (including vehicles) to have perception capability more superior to humans. Established for nearly 7 years, RoboSense has developed rapidly with patented technology and greatly advances the driving safety and commercial development of entire autonomous driving applications for robots, vehicles and intelligent roads, with various mature and smart LiDAR perception system solutions, including the MEMS and Mechanical types LiDAR HWs, fusion HW unit, and the AI-based fusion systems.


RoboSense has laid a market success:


  • In the Asia-Pacific unmanned robotics market, RoboSense achieves top LiDAR market share  and greatly accelerates the commercialization of robotics applications, including Alibaba logistics robot “Xiaomanlv”, autonomous robot cleaners of Gaussian Robotics, autonomous lift trucks & robots of Balyo,etc, to empower smart life of people.
  • Since July last year, the RS-LiDAR-M1 has successively received a number of orders for mass-production vehicle models around the world, among which, the first customer was an OEM from North America. In December last year, the RS-LiDAR-M1 samples were shipped to this OEM customer in batches, and became the world's first mass-production-ready automotive-grade MEMS solid-state LiDAR delivered.
  • RoboSense has built the China's first automated production line for this automotive-grade LiDAR and will start mass production and delivery of the automotive-grade solid-state LiDAR RS-LiDAR-M1 for contract projects in Q2 this year, which will be the world's first solid-state LiDAR to start mass production delivery.


High performance Limited-time Offer LiDAR Series:


RS-LiDAR-16: 16 beam LiDAR with Better Performance

RS-LiDAR-16, launched by RoboSense, is the first of its kind in China, a world-leading 16-beam miniature LiDAR product. Its main applications are in the autonomous driving, robot environment perception, UAV mapping and etc. 

The compact housing of the RS-L iDAR-16, mounted with 16 laser/detector pairs, rapidly spins and sends out high-frequency laser. With the capability of high data rates and a dense point cloud of ~600,000pts/s, and the accuracy of ±2cm and 150m long detection range with high resolution, it enables machines to “see” precisely and providing reliable data for localization, navigation and obstacle avoidance. Read more about RS-LiDAR-16.


RS-Ruby: Unparalleled 128 laser beam LiDAR for L4 and L5 autonomous driving


RoboSense RS-Ruby, a new generation and unparalleled 128 laser beam LiDAR for L4 and L5 autonomous driving, is excellent on all fronts, reaching industry-leading pixel-level 0.1° angular resolution (the world’s highest so far), the best-in-class ranging performance of 200m for a 10% reflectivity target, with a super-wide field of view, which achieves unprecedented safety and reliability at affordable prices for our customers.

The RS-Ruby not only meets the requirement of working under -30°C, but also achieves breakthrough in operating in all-weather conditions, resilient to interference from other LiDAR sensors and various ambient light. Read more about RS-Ruby.



RS-Bpearl: Short-range LiDAR designed for the detection of blind spots


RS-Bpearl is a new type of short-range LiDAR designed specifically for the detection of blind spots. Loaded with RoboSense's innovative signal processing technology, RS-Bpearl is able to detect objects within a few centimeters, plus a 360x 90° super-wide field of view, RS-Bpearl can precisely identify obstacles around the vehicle surface, such as pets, children, roadbeds, etc.

RS-Bpearl's disruptive modular design dramatically reduces costs while making the product more flexible, compact and customizable. Read more about RS-Bpearl .



Don’t miss out the biggest and limited-time offer of RoboSense LiDAR Festival. Click purchase intention link or contact RoboSense sales team (service@robosense.cn), we will respond to your intended needs within 24 hours.




 
About RoboSense
Founded in 2014, RoboSense (Suteng Innovation Technology Co., Ltd.) is the leading provider of Smart LiDAR Sensor Systems incorporating LiDAR sensors, AI algorithms and IC chipsets, that transform conventional 3D LiDAR sensors to full data analysis and comprehension systems. The company's mission is to possess outstanding hardware and artificial intelligence capabilities to provide smart solutions that enable robots (including vehicles) to have perception capability more superior to humans. 
http://robosense.ai/

Subscribe us

WeChat public account

News Contact

PR Manager : Yara Gong

media@robosense.cn

This website uses cookies ensure you get the
best experience on our website.Learn more.

E-mail Subscriptions RoboSense