Hi,您当前浏览器版本过低,可能会影响浏览效果,建议下载使用感更好的浏览器,或者使用360浏览器极速模式浏览!

[Event] NVIDIA GTC 2024

Visit RoboSense at NVIDIA GTC 2024

Explore the future of LiDAR and perception solutions, powering autonomous technology innovation.

Booth: 731
Location: San Jose Convention Center, San Jose, CA
Date: March 18–21, 2024

Join us as we partner with NVIDIA to make the world safer and smarter!

Here is a peek into what visitors will experience at the RoboSense booth:


Cutting-edge solid-state LiDAR
● The M3 is our new long-range automotive grade sensor, designed to meet the level 3+ autonomous driving need of OEM and Tier 1 customers globally. The compact, cost-efficient M3 is a disruptive technology that rivals incumbent long-range 1550nm LiDARs by using 940nm wavelength to achieve 300m range at 10% reflectivity.
● The mid-range M2 is the upgraded version of our M1, the world’s first automotive-grade solid-state LiDAR in mass production. Our M Platform LiDARs are deployed by OEMs globally for advanced driver assistance and autonomy.

● The E1, developed with RoboSense’s proprietary chip technology, provides superior blind spot detection to enhance navigation capabilities and advance safety in vehicles and robots. This compact, solid-state LiDARs offers 120° horizontal FoV and 90° vertical FoV and short-range detection of ≤15cm to eliminate blind spots.


Mechanical LiDAR innovations
● The Ruby Plus is an upgraded 128-beam sensor designed for level 4 autonomous vehicle commercial operations.
● The Bpearl, with an ultra-wide 360° horizontal by 90° vertical field of view (FoV), delivers precise short-range detection of ≤ 10cm to cover blind spots and enhance navigation capabilities for vehicles and robots.

● The versatile Helios series, including 16- and 32-beam LiDARs offer several vertical FoV options, object detection of ≤ 0.2m, and have passed critical validation tests to ensure reliability. These sensors are designed to meet a broad range of customer applications, including robotics, intelligent vehicles and V2X.


Advanced software solutions

● HyperVison is a full-stack system that combines RoboSense LiDARs and software to deliver comprehensive data analytics for critical decision-making, enabling customers' development of better, safer solutions.


Subscribe us

WeChat public account

News Contact

PR Manager : Yara Gong

media@robosense.cn

This website uses cookies ensure you get the
best experience on our website.Learn more.

E-mail Subscriptions RoboSense