Hi,您当前浏览器版本过低,可能会影响浏览效果,建议下载使用感更好的浏览器,或者使用360浏览器极速模式浏览!

Airy Lite is an ultra-compact 360° digital LiDAR specifically engineered for robotics applications. It adopts a digital architecture and features a 360°×45° omnidirectional FOV, ultra-long detection range of 60 m, and high perception precision of 1 cm @1σ, delivering large-area, high-accuracy perception capability. With a compact body and a 20 mm low-profile window, Airy Lite can be easily embedded into various devices. It also offers strong resistance to collision, vibration, and shock, making it highly durable.

Airy Lite provides structured point clouds and is algorithm-friendly, enabling real-time detection of objects in 3D space, helping robots efficiently perform localization, mapping, navigation, and obstacle avoidance. Whether it's complex terrain detection or irregular obstacle recognition, Airy Lite performs outstandingly, making it an ideal choice for perception upgrades in robotic applications across consumer, industrial, and commercial scenarios.

360°×45°

Wide FOV (H×V)

φ44×H20(mm)

Window Size

60m

Maximum Detection Range

24-Beam

3D Perception

1cm (1σ)

High precision

-20℃~+60℃

Operating Temperature

< 0.1 m

Near-Field Blind Spot

IMU

Integrated

360°×45°

Wide FOV (H×V)

60m

Maximum Detection Range

1cm (1σ)

High precision

< 0.1 m

Near-Field Blind Spot

φ44×H20(mm)

Window Size

24-Beam

3D Perception

-20℃~+60℃

Operating Temperature

IMU

Integrated
360°×45°: Wide Vision from a Small Device, Crystal Clear from Near to Far
Airy Lite delivers 360°×45° omnidirectional perception, with a single-frame scanning area of up to 10,000 m². Combined with a near-field blind spot of less than 0.1 m, it ensures targets at all distances are captured clearly. Its unique -11.5° vertical FOV allows detection of ground-level obstacles even when the LiDAR is mounted horizontally.
20mm Low-Profile Window: Compact Design, Flexible Deployment
Airy Lite features a compact design, with a φ44×H20 mm window and weighing only 200g, allowing flexible integration into robots with strict size and weight constraints. Its low noise and low power consumption ensure reliable performance, enabling robots to operate stably in all conditions.
1 cm @1σ Precision: Accurate and Efficient Obstacle Avoidance and Navigation

With 1cm @1σ precision and 24-beam 3D perception, Airy Lite redefines complex scene boundaries. Whether it’s precise mapping of indoor or outdoor environments or real-time robot localization, it handles tasks with ease.

*Measurement conditions: 0–30 m, average full-channel accuracy
Digital Architecture: Robust and Reliable in Harsh Conditions
Powered by a SPAD-SoC + VCSEL digital chip architecture, Airy Lite features a simplified signal processing and transmission chain and a highly integrated design, delivering high-quality point clouds with stable and reliable performance. Built to withstand collisions, vibrations, and shocks, it operates reliably across a -20°C to +60°C temperature range, ensuring consistent performance in both extreme cold and heat.
Applications
Video
Download

This website uses cookies ensure you get the
best experience on our website.Learn more.