Hi,您当前浏览器版本过低,可能会影响浏览效果,建议下载使用感更好的浏览器,或者使用360浏览器极速模式浏览!

IM Motors' LS9 Breaks Vehicle Vision Limits with RoboSense 520-Beam Ultra-Wide FOV Digital LiDAR


November 5, 2025 – Shenzhen, China – SAIC’s premium intelligent brand IM Motors today unveiled its all-new flagship SUV, the IM LS9, marking its global debut and the official start of pre-sales. Within just 30 minutes, the model reached an impressive milestone with over 8,000 pre-orders. 


The LiDAR, custom-developed based on RoboSense’s EM4, is currently the most powerful and the only mass-producible ultra-high-beam digital LiDAR in the industry. It endows the LS9 with L3-standard perception capability, greatly enhancing its intelligent assisted driving performance.


As the flagship model that embodies SAIC Motor’s 70 years of automotive expertise and integrates cutting-edge global technologies, the IM LS9 redefines the value standard of flagship intelligent SUVs with its “seven industry firsts and five best-in-class features.” The vehicle incorporates twelve advanced technologies, including the 66kWh Star Super Range Extender and the Lizard Digital Chassis 3.0, showcasing its comprehensive strength as a next-generation intelligent luxury SUV.

The EM4-customized 520-beam LiDAR, equipped as standard across all IM LS9 models, adopts RoboSense’s advanced SPAD-SoC and 2D VCSEL digital architecture. With a maximum effective detection range of 300 meters, it not only sees farther but also excels in 3D environmental detail reconstruction and stability in complex driving conditions. Even under adverse conditions such as rainy nights or low-visibility environments, the EM4-customized 520-beam LiDAR, combined with AI fusion perception algorithms and other advanced technologies, enables the LS9 to deliver more stable and reliable driving performance, providing strong perceptual assurance for its vision to “break boundaries and see a greater world.”

Mark Qiu, CEO of RoboSense, said, “The ultra-wide FoV 520-beam LiDAR equipped on the IM LS9 features the industry’s highest scanning beam count and longest detection range, redefining the perception ceiling of intelligent vehicles and empowering the LS9 to see farther, see clearer, and capture real-world details with precision — leaving no potential risk undetected.”

As RoboSense’s strategic product for L3 advanced intelligent driving, the EM4-customized 520-beam digital LiDAR has become the preferred choice across new-generation premium models such as the IM LS9 and IM LS6. As more high-end intelligent vehicles adopt this LiDAR, the global automotive industry’s standards for LiDAR beam count and performance are expected to undergo a rapid and continuous evolution. 


With the accelerated rollout of L3 autonomous driving, high-beam-count, high-performance, and highly reliable digital LiDAR will become an essential component for core redundancy in advanced driver-assistance systems. RoboSense will leverage the 520-beam LiDAR as a new starting point to empower the evolution of premium intelligent vehicles, using its industry-leading digital and chip-level capabilities to collaborate with IM Motors and other global partners, driving intelligent mobility toward a safer and more efficient future.


Subscribe us

WeChat public account

News Contact

PR Manager : Yara Gong

media@robosense.cn

This website uses cookies ensure you get the
best experience on our website.Learn more.

E-mail Subscriptions RoboSense