Hi,您当前浏览器版本过低,可能会影响浏览效果,建议下载使用感更好的浏览器,或者使用360浏览器极速模式浏览!

RoboSense won two significant awards at SAE International 2024 for the second consecutive year


RoboSense (2498.HK), an AI-driven robotics technology company, was honored as the "Outstanding Core Auto Supplier" at the SAE 2024 Intelligent and Connected Vehicles Symposium, recognizing its industry-leading reputation and innovative technological capabilities. Additionally, RoboSense's full-stack, chip-based, mid-range LiDAR, the MX, was awarded with "Innovative Technology" award.


SAE International is the leader in connecting and educating engineers while promoting, developing, and advancing aerospace, commercial vehicle, and automotive engineering. SAE 2024 Intelligent and Connected Vehicles Symposium focuses on global hot topics and cutting-edge technology trends in the field of automotive intelligence and connected technology.


The RoboSense M platform is a second-generation intelligent solid-state LiDAR, among the first to achieve automotive-grade mass production, delivering high performance, reliability, and scalability. The MX, the M platform’s mid-range LiDAR, established a new benchmark for ultimate design, cost-effectiveness, and strong performance, propelling intelligent driving into a broader market. Furthermore, the MX enables LiDAR equipment for vehicles priced above $28,000 and dealer-installed options for vehicles between $21,000 and $28,000, allowing more customers to enjoy a better intelligent driving experience.



  • Equipped with RoboSense's in-house SoC chip M-Core, the first full-stack mid-range LiDAR achieved the integration of scanning, processing, receiving modules
  • 25mm height appearance, ultra-quiet operating sound, and ultra-low power consumption, the maximum detection range of MX can reach 200 meters, with a field of view angle of 120°×25°, 126 lines (equivalent to 251 lines in ROI area)
  • the intelligent "GAZE" function has been upgraded, with adjustable ROI globally, providing a safer and more efficient intelligent driving experience



With industry-leading products such as the M platform, RoboSense has gained recognition from the industry and the market. According to the Gasgoo Auto Research Institute (GARI), RoboSense ranked No.1 with an installation volume capturing a market share of 40.3% from January to June 2024. As of June 30, 2024, RoboSense has secured 80 vehicle model design wins from 22 OEMs and Tier 1 suppliers, and has achieved the start of mass production for 29 vehicle models with 12 customers. As of September 30, 2024, RoboSense's cumulative sales volume for LiDAR exceeded 720,000 units.

Subscribe us

WeChat public account

News Contact

PR Manager : Yara Gong

media@robosense.cn

This website uses cookies ensure you get the
best experience on our website.Learn more.

E-mail Subscriptions RoboSense