Hi,您当前浏览器版本过低,可能会影响浏览效果,建议下载使用感更好的浏览器,或者使用360浏览器极速模式浏览!

RoboSense Ranked No.1 with 43% Market Share in Installation


On July 04, 2024, RoboSense announced that the company ranked No.1 with an installation volume of 191,484 units, capturing a market share of 43.0% from January to May 2024 released by the Gasgoo Auto Research Institute (GARI). 



Since pioneering the global launch of automotive-grade LiDAR in mass production, RoboSense has demonstrated significant growth, with sales volume steadily increasing and repeatedly shatters records. In 2023, RoboSense achieved a total LiDAR sales volume of approximately 260,000 units, making a 355.4% year-on-year increase. Specifically, sales volume of LiDAR for ADAS reached approximately 243,000 units, representing a remarkable year-on-year growth of 558.5%. As of the first quarter of 2024, cumulative sales volume of RoboSense LiDAR have exceeded 460,000 units, with ADAS units surpassing 400,000 units, continuously driving forward the global scale production of intelligent driving systems.


Leveraging its powerful LiDAR hardware and perception software technology, as well as leading product performance, RoboSense has made remarkable progress in obtaining vehicle model designs and achieving mass production for various vehicle models. As of May 17, 2024, we have received design wins for 71 vehicle models from 22 global OEMs and Tier 1 customers. By the end of the first quarter of 2024, we have achieved SOP of 25 vehicle models from 12 of these customers.



According to data from GARI, the market penetration of LiDAR installation grew to 4.7% in January to May 2024 from 1.5% in the same period of 2023. In May 2024, the penetration rate of vehicles equipped with LiDAR reached 6.3%. The number of installed LiDAR units also dramatically increased, rising from 132,093 units in January to May 2023 to 445,123 units in January to May 2024, reflecting a year-on-year growth of 237%.



With the development of autonomous driving technology and the increasing demand from consumers for intelligent vehicles, the application of LiDAR in the automotive field is continuously expanding. The company has successively launched the M3, a long-range LiDAR with an equivalent 500-beam, representing the industry's performance benchmark. RoboSense dedicated to advance performance and technical specifications of products through successive technological innovation. This April, RoboSense launched the MX, a mid-range LiDAR that achieves extreme cost reduction and efficiency through technological innovation. These advancements aim to bring safe autonomous driving technology to a broader market, accelerating the intelligent upgrade of the global automotive industry.


As the MX and M3 sensors start mass production and are equipped on vehicle models, a wider range of intelligent vehicle models will feature LiDAR-equipped autonomous driving capabilities, thereby enhancing safe and intelligent travel.


Subscribe us

WeChat public account

News Contact

PR Manager : Liya Huang

media@robosense.cn

This website uses cookies ensure you get the
best experience on our website.Learn more.

E-mail Subscriptions RoboSense