Hi,您当前浏览器版本过低,可能会影响浏览效果,建议下载使用感更好的浏览器,或者使用360浏览器极速模式浏览!

RoboSense Teams Up With Webasto On Smart Roof Module With Integrated MEMS LiDAR

The intelligent Roof Sensor Module that integrated with RoboSense RS-LiDAR-M1 for Level 3 to Level 5 autonomous driving vehicle

Shanghai (China), April 23, 2021 – During the Shanghai Auto Show, RoboSense (https://robosense.ai/), a smart and automotive LiDAR system provider, and Webasto (https://www.webasto-group.com/), the global Top 100 automotive supplier and market leader for roof systems, announced cooperation on the intelligent Roof Sensor Module that integrated with RoboSense automotive-grade MEMS LiDAR RS-LiDAR-M1 for Level 3 to Level 5 autonomous driving vehicles, largely simplifying the structure and mounting process of conventional sensor sets of self-driving vehicles and ensures advanced safety perception.

Through this strategic cooperation with RoboSense, Webasto is committed to seamlessly embedding the RoboSense M1, camera and other sensor systems to the panoramic roof of vehicles to provide safer and more reliable environment perception information at the smallest possible space in the roof. The solution allows different roof systems to be mounted on the vehicle body, creating greater flexibility for the development of autonomous vehicles.

As the world’s market leader, Webasto offers the broadest product range of high-quality roof systems. The rooftop design not only enables the integration of sensor systems but also adopts highly rigid transparent material and the openable top function, which creates the feeling of freedom for the passengers. 

The RoboSense M1 boasts 125 ultra-high resolution scanning beams, ultra-wide FOV of 120°*25°, and a maximum detection range of 200m (150M@10%). At present, the M1(thickness 45mm, depth 108mm, width 110mm) is the thinnest solid-state LiDAR on the market. At the highest point of the vehicle, the M1’s unique mounting position in the smart roof module gives it the vantage point of view, which can greatly improve the detection ability of the perception system and ensure the safe and stable operation of the autonomous driving systems. Moreover, it costs less fuel consumption/NEDC mileage than other LiDAR products.

Photo to be attached from Webasto website: The M1 is seamlessly embedded into Webasto Roof Sensor Module

“Webasto looks for the most compact and state-of-the-art perception sensing systems on the market desired by our customers for roof-mounted integration. The RoboSense M1 meets these criteria and provides both promising size and suitability for roof integration”, says Brad Tang, Strategy & Product Planning Manager at Webasto.

Mark Qiu, RoboSense Executive President and Co-Partner says, " By combining the most mature roof module technology and the most compact size MEMS solid-state LiDAR, we provide the elegant, easy-to-integrate and one-stop smart roof solution with safety perception function to OEMs and end-users.” 

With five years of R&D investment and iteration, the SOP version of M1 has fully met the OEM’s all automotive-grade requirements for LiDAR, and its point cloud quality is stable to be locked: 
M1 has successfully solved point cloud typical corner cases comprised of high reflectivity objects, near-field obstacles, strong ambient light (direct sunlight), and interference from other LiDAR sensors, etc. 
M1 successfully passed the automotive-grade verification tests including but not limited to mechanical and vibration, shock, EMC electromagnetic compatibility, human eye safety, chemical anti-corrosion, salt spray, high and low-temperature storage and operation.

Moreover, RoboSene has established China’s first automotive-grade solid-state LiDAR production line and would start mass production and delivery of the automotive-grade solid-state LiDAR RS-LiDAR-M1 for contract projects in Q2 this year.




About RoboSense
Founded in 2014, RoboSense (Suteng Innovation Technology Co., Ltd.) is the leading provider of Smart LiDAR Sensor Systems incorporating LiDAR sensors, AI algorithms and IC chipsets, that transform conventional 3D LiDAR sensors to full data analysis and comprehension systems. https://robosense.ai/


About Webasto
The Webasto Group is a global innovative systems partner to almost all automobile manufacturers and among the top 100 suppliers in this industry sector. The company’s product portfolio comprises a broad range of roof and heating systems for every type of vehicle and all drive types as well as battery systems and ging solutions. http://www.webasto-group.com/ or http://www.twitter.com/WebastoGroup







Subscribe us

WeChat public account

News Contact

PR Manager : Liya Huang

media@robosense.cn

This website uses cookies ensure you get the
best experience on our website.Learn more.

E-mail Subscriptions RoboSense